IESNA:LM-63-2002
[TEST]P942030
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-835-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48227
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4399.3 4371.7 4314 4263.9 4251.4 4256.4 4271.4 4299 4324.1 4331.6
4334.1 4371.7 4449.4 4577.2 4790.3 5091.1 5457.1 5898.3 6462.3 7134.1
7896.1 8828.6 9959.2 11245.1 12628.8 14115.3 15541.6 16205.9 15233.3 11771.5
6404.6 1807.3 554 328.4 188 77.7 0
4399.3 4384.2 4324.1 4273.9 4261.4 4263.9 4279 4306.5 4329.1 4336.6
4341.6 4381.7 4456.9 4592.3 4800.3 5103.7 5474.7 5918.3 6497.4 7169.2
7956.3 8916.4 10092 11350.4 12759.1 14283.2 15679.5 16281.1 15080.4 11508.3
6106.3 1694.5 536.4 300.8 175.5 70.2 0
4399.3 4379.2 4321.6 4268.9 4246.4 4248.9 4256.4 4271.4 4281.5 4291.5
4306.5 4349.1 4429.4 4557.2 4767.8 5046 5402 5823.1 6367 7031.3
7861 8898.8 10117.1 11470.7 12874.5 14363.4 15769.7 16501.7 15611.8 12430.8
7379.7 2722.3 726.9 361 213.1 82.7 0
4399.3 4369.2 4314 4256.4 4226.3 4218.8 4223.8 4226.3 4226.3 4243.9
4268.9 4316.6 4396.8 4522.1 4702.6 4968.3 5321.7 5752.9 6296.9 6958.6
7856 8928.9 10297.6 11839.2 13418.4 14967.6 16413.9 17231.1 16779.9 14428.6
9906.5 4792.8 1443.9 526.4 255.7 80.2 0
4399.3 4369.2 4316.6 4256.4 4218.8 4211.3 4216.3 4216.3 4216.3 4236.3
4281.5 4324.1 4391.8 4499.5 4662.5 4908.1 5264.1 5707.8 6254.2 6951.1
7871.1 9096.8 10678.6 12551.1 14476.2 16200.9 17592.1 18474.4 18579.7 17376.5
13857.1 8334.8 3539.5 902.4 303.3 70.2 0
4399.3 4361.7 4309 4248.9 4208.8 4201.2 4208.8 4218.8 4218.8 4238.8
4286.5 4321.6 4374.2 4489.5 4662.5 4908.1 5254.1 5707.8 6264.3 6998.7
7958.8 9277.3 11047.1 13205.3 15396.2 17298.8 18692.5 19730.3 20367 19960.9
17301.3 12147.5 5818.1 1827.4 388.5 90.2 0
4399.3 4369.2 4314 4251.4 4211.3 4201.2 4206.3 4216.3 4216.3 4236.3
4281.5 4329.1 4396.8 4507.1 4677.5 4928.2 5279.1 5720.3 6271.8 6968.6
7888.6 9116.9 10706.2 12551.1 14456.2 16218.4 17672.3 18685 18820.4 17496.8
14175.4 8655.7 3401.6 877.3 253.2 67.7 0
4399.3 4374.2 4321.6 4258.9 4218.8 4208.8 4216.3 4223.8 4231.3 4251.4
4284 4336.6 4421.8 4549.7 4732.7 4985.8 5344.3 5780.5 6324.4 7006.3
7908.7 9046.7 10422.9 11924.4 13461 15012.7 16484.1 17308.8 16744.8 14541.4
10189.8 4898.1 1461.4 549 260.7 80.2 0
4399.3 4381.7 4326.6 4266.4 4233.8 4228.8 4238.8 4258.9 4276.4 4294
4316.6 4361.7 4449.4 4587.3 4792.8 5076.1 5429.5 5858.2 6394.6 7043.9
7866.1 8886.3 10082 11388 12751.6 14225.6 15674.4 16403.9 15636.8 13004.8
8217 3228.6 925 441.2 235.6 95.3 0
4399.3 4386.7 4329.1 4268.9 4241.4 4238.8 4256.4 4291.5 4321.6 4339.1
4356.7 4401.8 4484.5 4624.9 4840.5 5143.8 5514.8 5963.5 6514.9 7181.7
7953.8 8913.9 10019.3 11260.1 12578.7 14040.1 15431.3 15977.8 14945 11601
6357 1915.1 584.1 295.8 157.9 62.7 0
4399.3 4384.2 4329.1 4268.9 4241.4 4241.4 4258.9 4291.5 4324.1 4339.1
4354.2 4391.8 4477 4609.8 4822.9 5118.7 5487.2 5955.9 6509.9 7141.6
7901.1 8821.1 9921.6 11169.9 12428.3 13889.7 15311 15982.8 15110.4 11949.5
6770.6 2128.2 616.7 320.9 165.4 57.7 0
